Quantity | Unit price |
---|---|
1 - 49 | £ 5.4691 |
50 + | £ 1.9167 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Black Polyamide |
---|---|
Colour | Black |
Latch Material | Zamak |
Handle Type | Lift & Turn Latch Handle |
Includes | Nothing Included |
Key Type | No Key |
Housing Height | 25.0 mm |
Housing Height | 0.984 in |
Handle Length | 83.5 mm |
Handle Length | 3.287 in |
Handle Width | 36.0 mm |
Handle Width | 1.417 in |
Mounting Hole Length | 50.0 mm |
Mounting Hole Length | 1.969 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Grip Range | 25.0 mm |
Grip Range | 0.984 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue