Quantity | Unit price |
---|---|
10 - 49 | £ 5.9966 |
50 + | £ 5.8734 |
Colour | Black |
---|---|
Gland Form | Standard |
Mounting Thread Length | 10.9 mm |
Mounting Thread Length | 0.429 in |
Accessory Type | Counter Nut Included |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Thread Size | PG29 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue