Quantity | Unit price |
---|---|
10 - 99 | £ 5.4678 |
100 - 499 | £ 2.5191 |
500 + | £ 2.478 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Chrome Plated |
Full Material | Brass |
Overall Diameter | 14.0 mm |
Overall Diameter | 0.551 in |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Panel Thickness | 6.5 mm |
Panel Thickness | 0.256 in |
Style | Top Panel Support |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue