Quantity | Unit price |
---|---|
500 - 999 | £ 0.3679 |
1000 - 4999 | £ 0.3664 |
5000 + | £ 0.3388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Screw |
---|---|
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Colour | Natural |
Compatible Screw Sizes (All) | #10. M5 |
Base Length | 38.9 mm |
Base Length | 1.531 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Compatible Cable Diameter | 25.4 mm |
Compatible Cable Diameter | 1 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue