Menu Search

Bonded Washer 1-1/2 BSP Mild Steel;NBR 80 Nitrile NBR 80

Individual bonded washer that has an O-ring seal. Provides a seal for applications where hydraulic fluids and engine lubricating oils are prevalent. This seal is suitable for BSP Standard.
Item code:

492251

85 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.5881
Standard pack: 100

Order in multiple of 100

Total price:

£ 158.81

100 x £ 1.5881

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural;Black
Full Material Mild Steel;Nitrile Butadiene Rubber 80
Seal Material Nitrile NBR 80
Thread Type BSP
Compatible Fasteners 1-1/2 BSP
Washer Type Self Centering Bonded
Commodity Code 7318220091

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us