Quantity | Unit price |
---|---|
10 - 99 | £ 1.8934 |
100 - 999 | £ 0.4693 |
1000 + | £ 0.4594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 54.8 mm |
---|---|
Overall Diameter | 2.157 in |
Overall Height | 13.1 mm |
Overall Height | 0.516 in |
Fitting Style | Push Fit |
Hole Type | Round |
Colour | Black |
Full Material | Polyamide 6.6 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue