Quantity | Unit price |
---|---|
300 - 2999 | £ 0.326 |
3000 + | £ 0.1684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 28.5 mm |
---|---|
Overall Diameter | 1.122 in |
Overall Height | 7.5 mm |
Overall Height | 0.295 in |
Fitting Style | Snap Fit |
Hole Type | Round |
Colour | Black |
Full Material | Polyvinyl Chloride |
Special Features | Heat Stabilized |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue