Menu Search

Metal Panel Plug 12.7 mm 18.7 mm 1.6 mm PVC Black

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 45.9 to 49.2 mm. The central pull tab allows an easy fit and removal.
Item code:

10502

79253 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1619
5000 + £ 0.0924
Standard pack: 5000

Order in multiple of 500

Total price:

£ 80.95

500 x £ 0.1619

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 18.7 mm
Overall Height 5.6 mm
Fitting Style Snap Fit
Hole Type Round
Colour Black
Full Material Polyvinyl Chloride
Special Features Heat Stabilized
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us