Quantity | Unit price |
---|---|
20 - 99 | £ 1.3964 |
100 - 199 | £ 1.3307 |
200 - 1999 | £ 1.2609 |
2000 + | £ 1.1002 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 9.7 mm |
---|---|
Inside Diameter | 0.382 in |
Outside Diameter | 19.1 mm |
Outside Diameter | 0.752 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Free Fit Bolt or Rod Diameter | 9.5 mm |
Free Fit Bolt or Rod Diameter | 0.374 in |
Load at Flat Position | 1846.0 N |
Load at Flat Position | 1846.0 N |
Load at Minimum Deflection | 885.0 N |
Load at Minimum Deflection | 885.0 N |
Standards | ASTM A684 |
Loaded Height | 1.2 mm |
Loaded Height | 0.047 in |
Standard | ASTM |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue