Quantity | Unit price |
---|---|
1 - 4 | £ 1,115.05 |
5 - 19 | £ 1,003.55 |
20 - 39 | £ 975.67 |
40 - 59 | £ 947.79 |
60 - 99 | £ 919.92 |
100 + | £ 836.29 |
Screw dia. x lead | 40x20 |
---|---|
Lead | 20.0 |
d1 | 41.08 |
d2 | 40.0 |
d3 | 37.9 |
l1 | 5000.0 |
Mass moment of inertia kg·m² | 1,81x10-3 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue