Quantity | Unit price |
---|---|
1000 + | £ 0.0974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.4 mm |
---|---|
Head Height | 0.094 in |
Lip Height | 1.3 mm |
Lip Height | .050 in |
Shoulder Diameter | 4.1 mm |
Shoulder Diameter | .163 in |
Shoulder Length | 5.2 mm |
Shoulder Length | 0.205 in |
Thread Length | 5.1 mm |
Thread Length | 0.201 in |
Thread Size | 6-32 |
Drive Type | Crossed Drive |
Screw Type | Shoulder Screw |
For Use With | VG-1;VG-3 |
Material | Carbon Steel |
Full Material | Carbon Steel |
Finish | Zinc Clear Dichromate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue