Quantity | Unit price |
---|---|
1 - 4 | £ 260.72 |
5 - 9 | £ 247.68 |
10 - 19 | £ 234.65 |
20 - 49 | £ 221.61 |
50 + | £ 195.54 |
Rail Type | Rear Fixing |
---|---|
Rail size | 20.0 |
l1 | 1440.0 |
w1 | 20.0 |
h1 | 19.3 |
d3 | M6 |
h3 | 9.0 |
l2 | 60.0 |
l3 | 28.0 |
Raceway Material | Stainless Steel |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue