Quantity | Unit price |
---|---|
1 - 4 | £ 138.85 |
5 - 9 | £ 131.91 |
10 - 19 | £ 124.97 |
20 - 49 | £ 118.02 |
50 + | £ 104.14 |
Rail Type | Rear Fixing |
---|---|
Rail size | 20.0 |
l1 | 780.0 |
w1 | 20.0 |
h1 | 19.3 |
d3 | M6 |
h3 | 9.0 |
l2 | 60.0 |
l3 | 28.0 |
Raceway Material | Stainless Steel |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue