Quantity | Unit price |
---|---|
1 - 4 | £ 396.70 |
5 - 9 | £ 376.87 |
10 - 19 | £ 357.03 |
20 - 49 | £ 337.20 |
50 + | £ 297.53 |
Rail Type | Standard |
---|---|
Rail size | 15.0 |
l1 | 3240.0 |
w1 | 15.0 |
h1 | 14.0 |
d1 | 4.4 |
d2 | 7.5 |
h2 | 6.2 |
l2 | 60.0 |
l3 | 28.0 |
Raceway Material | Stainless Steel |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue