Quantity | Unit price |
---|---|
1 - 49 | £ 23.9887 |
50 + | £ 9.8453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.1 mm |
---|---|
Leaf Thickness | 0.201 in |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 12.7 mm |
Overall Thickness | 0.5 in |
Overall Width | 30.5 mm |
Overall Width | 1.201 in |
Maximum Torque | 0.30 Nm |
Maximum Torque | 0.30 Nm |
Colour | White |
Leaf Shape | Rectangular |
Mounting Hole Shape | Round |
Number of Mounting Holes | 4 |
Type | Adjustable |
Commodity Code | 3926300090 |
Adjustable Torque | 0.25 Nm |
Hinge Type | Adjustable Friction Hinge |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue