Menu Search

Spacer 22.0 mm 20.2 mm Zinc Alloy

These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
Item code:

2402120002E

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 22.1657
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 22,165.70

1000 x £ 22.1657

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Includes Cam Included. Two Keys supplied with each Latch
Mounting Orientation Universal
Latch Style Compression Latch
Key Type No Key
Colour Black
Finish Powder Coated
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us