Quantity | Unit price |
---|---|
1 - 24 | £ 41.4268 |
25 + | £ 22.1657 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 33.0 mm |
---|---|
Cam Length | 1.299 in |
Grip Range | 41.0 - 58.0 mm |
Grip Range | 1.614 - 2.283 in |
Housing Height | 46.0 mm |
Housing Height | 1.811 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Includes | Cam Included. Two Keys supplied with each Latch |
Mounting Orientation | Universal |
Latch Style | Compression Latch |
Key Type | No Key |
Colour | Black |
Finish | Powder Coated |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue