Menu Search

4 Way Panel Former 25.0 mm 90 ° PVC

4 Way Panel Former can join four panels together at 90 degrees, providing a secure connection between them and preventing them from coming loose. Ideal for use in the retail and point of display industries. It is clear and made from PVC material.
Item code:

469111

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 1999 £ 0.7584
2000 + £ 0.7434
Standard pack: 50

Order in multiple of 50

Total price:

£ 37.92

50 x £ 0.7584

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Maximum Compatible Material Thickness 2.5 mm
Overall Length 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us