Menu Search

2 Way Panel Former 25.0 mm 180 ° PVC

This Panel Former can join different panels together at 180 degrees, providing a secure connection between them and preventing them from coming loose. Ideal for use in the retail and point of display industries. It is clear and made from PVC material.
Item code:

469114

53993 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 5999 £ 0.3477
6000 + £ 0.3409
Standard pack: 200

Order in multiple of 200

Total price:

£ 69.54

200 x £ 0.3477

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material PVC
Maximum Compatible Material Thickness 2.5 mm
Overall Length 25.0 mm
Price per piece incl VAT 0.4091 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us