Vertical Manual Hook & Latch Clamps operate on a horizontal plane allowing two faces to be fastened together on the same plane or at 90 degrees. These clamps have a low profile for applications having a height restriction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Holding Force | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
493794 | £ 16.8536 - £ 17.1959 | 23 In stock |
|
374.8 lbs
170.0 kg
|
1.437 in
36.5 mm
|
||||||
£ 33.05 - £ 33.7209 | 96 In stock |
8.429 in
214.1 mm
|
1984.2 lbs
900.0 kg
|
2.976 in
75.6 mm
|
|||||||
£ 24.411 - £ 24.9039 | 97 In stock |
7.646 in
194.2 mm
|
749.6 lbs
340.0 kg
|
2.252 in
57.2 mm
|
|||||||
£ 20.7008 - £ 21.1252 | 79 In stock |
6.213 in
157.8 mm
|
701.1 lbs
318.0 kg
|
1.669 in
42.4 mm
|
|||||||
£ 14.7452 - £ 15.0464 | 44 In stock |
3.969 in
100.8 mm
|
359.4 lbs
163.0 kg
|
1.213 in
30.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue