Quantity | Unit price |
---|---|
1 + | £ 14.5112 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Material | Aluminium |
Mount Material | Aluminium |
Mount Type | Stud |
Body Diameter | 16.9 mm |
Body Diameter | 0.665 in |
Overall Height | 55.0 mm |
Overall Height | 2.165 in |
Overall Length | 78.0 mm |
Overall Length | 3.071 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M10 |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue