Clamping Levers

We found 10 product types for Cable Seals Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.es and we will respond within 2 working days

Filter Products

List Grid

Security Seals

In stock In production

Security Seals provide a tamper evident seal on containers while adding a level of security against theft or contamination. These seals are available in a wide range of styles including cable lock, EZE seals, smooth grips, and metal lock.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Seals - Metal Body

In stock In production

Our cable seals with metal bodies provide a high level of security and must be removed with wire cutters. Variants with cable diameters of 3.5mm and above are ISO 17712:2013 compliant. This product features an aluminium body in a variety of colours and a non-preformed cable which unravels when cut to prevent tampering. A high tensile strength makes it suitable for a wide range of high security applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Seals - Plastic Body

In stock In production

Our cable seals with plastic bodies provide a high level of security and must be removed with wire cutters. This product features an economical plastic body in a variety of colours and a non-preformed cable which unravels when cut to prevent tampering. A high tensile strength makes it suitable for a wide range of high security applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
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
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)