Menu Search

Slit Harness Wrap 15.0 mm PP White CAT-15-PP

Slit harness wrap is perfect for organising and protecting electrical cables providing a durable, crush resistant shell without restricting flexibility. Wires are easily fed into the harness with the compatible installation tool (supplied separately).
Item code:

SHR-15-PPW

77000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 49.26
30 + £ 48.31
Standard pack: 1

Order in multiple of 1

Total price:

£ 49.26

1 x £ 49.26

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Inside Diameter 15.0 mm
Length Per Reel 50.0 m
For Use With CAT-15-PP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us