Menu Search

Retaining Rings

In stock

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Compatible Thread Sizes (All) Thickness View
£ 0.0443 - £ 0.0443 9495 In stock
2.3 mm
6.0 mm
£ 0.0876 - £ 0.0894 250053 In stock
6.0 mm
14.0 mm
£ 0.0684 - £ 0.0698 102891 In stock
3.2 mm
7.0 mm
£ 0.0913 - £ 0.0932 In production
7.0 mm
14.0 mm
£ 0.0761 - £ 0.0776 14058 In stock
4.0 mm
9.0 mm
£ 0.1217 - £ 0.1241 44467 In stock
9.0 mm
18.5 mm
£ 0.0836 - £ 0.0852 48916 In stock
5.0 mm
11.0 mm
£ 0.141 - £ 0.1437 10000 In stock
12.0 mm
23.0 mm
Retaining Ring 2.3 mm 6.0 mm POM Black

011202359905

Price Range
£ 0.0443 - £ 0.0443

Stock Levels
9495 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    6.0 mm
  • Compatible Groove Height
    1.0 mm
Retaining Ring 6.0 mm 14.0 mm POM Black

011206059905

Price Range
£ 0.0894 - £ 0.0876

Stock Levels
250053 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
  • Compatible Groove Height
    1.3 mm
Retaining Ring 3.2 mm 7.0 mm POM Black

011203259905

Price Range
£ 0.0698 - £ 0.0684

Stock Levels
102891 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    7.0 mm
  • Compatible Groove Height
    1.0 mm
Retaining Ring 7.0 mm 14.0 mm POM Black

011207059905

Price Range
£ 0.0932 - £ 0.0913

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
  • Compatible Groove Height
    1.3 mm
Retaining Ring 4.0 mm 9.0 mm POM Black

011204059905

Price Range
£ 0.0776 - £ 0.0761

Stock Levels
14058 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    9.0 mm
  • Compatible Groove Height
    1.1 mm
Retaining Ring 9.0 mm 18.5 mm POM Black

011209059905

Price Range
£ 0.1241 - £ 0.1217

Stock Levels
44467 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    18.5 mm
  • Compatible Groove Height
    1.4 mm
Retaining Ring 5.0 mm 11.0 mm POM Black

011205059905

Price Range
£ 0.0852 - £ 0.0836

Stock Levels
48916 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    11.0 mm
  • Compatible Groove Height
    1.1 mm
Retaining Ring 12.0 mm 23.0 mm POM Black

011212059905

Price Range
£ 0.1437 - £ 0.141

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    23.0 mm
  • Compatible Groove Height
    1.6 mm