Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0991 - £ 0.3003 | 16386 In stock |
1.575 in
40.0 mm
|
|||||||||
£ 0.2751 - £ 0.7136 | 985 In stock |
3.15 in
80.0 mm
|
|||||||||
£ 0.5449 - £ 1.0499 | 3624 In stock |
4.252 in
108.0 mm
|
|||||||||
£ 0.1779 - £ 0.182 | In production |
0.512 in
13.0 mm
|
|||||||||
£ 0.2122 - £ 0.2163 | 341 In stock |
0.669 in
17.0 mm
|
|||||||||
£ 1.0035 - £ 1.0446 | 1798 In stock |
0.827 in
21.0 mm
|
|||||||||
£ 1.0884 - £ 1.1336 | 15460 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 1.0145 - £ 1.0569 | In production |
1.142 in
29.0 mm
|
|||||||||
£ 0.124 - £ 0.1974 | 1442 In stock |
1.618 in
41.1 mm
|
|||||||||
£ 0.2573 - £ 0.5057 | 20430 In stock |
2.815 in
71.5 mm
|
|||||||||
£ 0.9843 - £ 1.9176 | 7808 In stock |
5.906 in
150.0 mm
|
|||||||||
51854 | £ 1.2855 - £ 3.1574 | 555 In stock |
8 in
203.2 mm
|
||||||||
£ 0.1766 - £ 0.1793 | 16103 In stock |
0.472 in
12.0 mm
|
|||||||||
£ 0.2108 - £ 0.2149 | 3237 In stock |
0.63 in
16.0 mm
|
|||||||||
£ 0.8173 - £ 0.8515 | 1678 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 1.0364 - £ 1.0802 | 7328 In stock |
0.945 in
24.0 mm
|
|||||||||
£ 0.7858 - £ 0.8187 | In production |
1.102 in
28.0 mm
|
|||||||||
£ 0.1492 - £ 0.3491 | 5498 In stock |
1.969 in
50.0 mm
|
|||||||||
12646 | £ 0.4572 - £ 0.9806 | 200 In stock |
3.937 in
100.0 mm
|
||||||||
£ 0.1752 - £ 0.4389 | 3447 In stock |
2 in
50.8 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue