Menu Search

Tube End Plug 12.0 mm 10.0 mm LDPE Black

Black LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive gripping power over the outside diameter of the pipe.
Item code:

045120022003

16103 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1793
1000 + £ 0.1766
Standard pack: 500

Order in multiple of 500

Total price:

£ 89.65

500 x £ 0.1793

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 12.0 mm
Height Under Lip 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us