Menu Search

Parallel Protection Plug 43.0 mm 4.0 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

1474564

3482 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3518
500 - 999 £ 0.3436
1000 + £ 0.3367
Standard pack: 100

Order in multiple of 100

Total price:

£ 35.18

100 x £ 0.3518

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 43.0 mm
Height Under Lip 4.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us