Quantity | Unit price |
---|---|
120 - 1199 | £ 0.5185 |
1200 + | £ 0.2409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 63.0 mm |
Compatible Tube Diameter | 2.48 in |
Height Under Lip | 10.5 mm |
Height Under Lip | 0.413 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue