Quantity | Unit price |
---|---|
100 - 999 | £ 0.2772 |
1000 + | £ 0.1302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 76.2 mm |
Compatible Tube Diameter | 3 in |
Height Under Lip | 10.7 mm |
Height Under Lip | 0.421 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue