Quantity | Unit price |
---|---|
200 - 1999 | £ 0.4158 |
2000 + | £ 0.2135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 60.0 mm |
Compatible Tube Diameter | 2.362 in |
Height Under Lip | 7.0 mm |
Height Under Lip | 0.276 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue