For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(2 product groups)
Essentra Components offers a diverse selection of lifting eye bolts, commonly referred to as lifting rings. These are available in a wide array of colours and materials, including both steel and stainless steel (AISI 316), ensuring suitability for various environments.
Adhering to DIN standards, our lifting eye bolts undergo rigorous testing at a load capacity of 2.5 times their maximum load. Upon request, they can be accompanied by an EC lifting equipment certificate of conformity.
It's imperative to ensure that the lifting eye bolts maintain solid contact with the mating surface during use. Typically, these bolts are affixed to equipment for the sole purpose of transportation rather than repetitive lifting tasks. For applications requiring frequent lifting, we recommend exploring our range of swivelling lifting bolts.
These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.
It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.
It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.
It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue