Menu Search

Tube End Plug 25.0 mm 8.0 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

11619

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1250 - 12499 £ 0.1789
12500 + £ 0.0662
Standard pack: 12500

Order in multiple of 1250

Total price:

£ 223.63

1250 x £ 0.1789

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 25.0 mm
Height Under Lip 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us