Menu Search

Tube End Plug 88.9 mm 12.7 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

11358

697 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 699 £ 1.0704
700 + £ 0.4025
Standard pack: 700

Order in multiple of 70

Total price:

£ 74.93

70 x £ 1.0704

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 88.9 mm
Height Under Lip 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us