Menu Search

Tube End Plug 40.0 mm 7.8 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

12641

16386 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.3003
5000 + £ 0.0991
Standard pack: 5000

Order in multiple of 500

Total price:

£ 150.15

500 x £ 0.3003

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 40.0 mm
Height Under Lip 7.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us