Menu Search

Tube End Plug 28.0 mm 22.0 mm PVC Black

Black PVC Tube End Plug protects threaded or non-threaded pipe end, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

045280011407

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.8187
500 - 999 £ 0.8022
1000 + £ 0.7858
Standard pack: 100

Order in multiple of 100

Total price:

£ 81.87

100 x £ 0.8187

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Compatible Tube Diameter 28.0 mm
Height Under Lip 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us