Quantity | Unit price |
---|---|
80 - 799 | £ 0.7701 |
800 + | £ 0.3285 |
H | 10.8 mm |
---|---|
d | 78.4 mm |
Colour | White |
Full Material | Polyethylene |
Type | Without Finger Grip |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly