Quantity | Unit price |
---|---|
15 - 149 | £ 2.8494 |
150 + | £ 1.0172 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 152.4 mm |
Compatible Tube Diameter | 6 in |
Height Under Lip | 15.0 mm |
Height Under Lip | 0.591 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue