Menu Search

Tube End Plug 80.0 mm 10.2 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

12645

985 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.7136
1000 + £ 0.2751
Standard pack: 1000

Order in multiple of 100

Total price:

£ 71.36

100 x £ 0.7136

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 80.0 mm
Height Under Lip 10.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us