Menu Search

Tube End Plug 16.0 mm 12.0 mm LDPE Black

Black LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive gripping power over the outside diameter of the pipe.
Item code:

045160022003

3237 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2149
1000 + £ 0.2108
Standard pack: 500

Order in multiple of 500

Total price:

£ 107.45

500 x £ 0.2149

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 16.0 mm
Height Under Lip 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us