Menu Search

Tube End Plug 21.0 mm 20.0 mm PVC Black

Black PVC Tube End Plug protects threaded or non-threaded pipe end, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

045210069907

1798 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.0446
500 - 999 £ 1.024
1000 + £ 1.0035
Standard pack: 100

Order in multiple of 100

Total price:

£ 104.46

100 x £ 1.0446

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Compatible Tube Diameter 21.0 mm
Height Under Lip 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us