Menu Search

Parallel Protection Plug 31.8 mm 8.5 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

1474581

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1725
500 - 999 £ 0.1697
1000 + £ 0.1656
Standard pack: 250

Order in multiple of 250

Total price:

£ 43.13

250 x £ 0.1725

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 31.8 mm
Height Under Lip 8.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us