Menu Search

Tube End Plug 150.0 mm 12.2 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

12964

7809 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 1.9176
200 - 1999 £ 1.0049
2000 + £ 0.9843
Standard pack: 200

Order in multiple of 20

Total price:

£ 38.35

20 x £ 1.9176

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 150.0 mm
Height Under Lip 12.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us