Quantity | Unit price |
---|---|
100 - 499 | £ 1.2116 |
500 - 999 | £ 1.187 |
1000 + | £ 1.1637 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Compatible Tube Diameter | 27.0 mm |
Compatible Tube Diameter | 1.063 in |
Height Under Lip | 20.0 mm |
Height Under Lip | 0.787 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue