Quantity | Unit price |
---|---|
70 - 699 | £ 0.919 |
700 - 999 | £ 0.5736 |
1000 + | £ 0.5613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Tube Diameter | 99.0 mm |
Compatible Tube Diameter | 3.898 in |
Height Under Lip | 8.8 mm |
Height Under Lip | 0.346 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue