Menu Search

Tube End Plug 127.0 mm 15.2 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery.
Item code:

11450

470 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 2.2025
300 - 2999 £ 0.7803
3000 + £ 0.7653
Standard pack: 300

Order in multiple of 30

Total price:

£ 66.08

30 x £ 2.2025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 127.0 mm
Height Under Lip 15.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us