Compression Springs, sometimes called Coil Springs, are the most common style of spring and have a wide range of general uses. The springs are open-coil helical springs wound or constructed to resist compression along an axis of wind. When a load is placed on the wire compression spring, it is shorted, it then pushes against the load and tries to revert back to its original length. A Compression Spring is ideal for any application where a pushing or compressing force is required. Compression springs can either be placed over a rod or fitted inside a hole. Closed-end compression springs feature flat ends that offer a stable spring.
Our Wire Compression Spring range includes a Carbon Steel - music wire option. The music wire is not recommended for applications where temperature exceeds 121C. Also included is a Stainless Steel AISI 302 compression spring. This option is not recommended for applications where temperatures exceed +260C. The mechanical spring is slightly magnetic due to cold working during manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Overall Length | Load at Load Length | Outside Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 37,9585 - R 45,9297 | In production |
1.22 in
31.0 mm
|
14.97 Nmm
14.97 Nmm
|
1.75 in
44.45 mm
|
201.63 N
201.63 N
|
0.72 in
18.3 mm
|
|||||
R 37,9585 - R 45,9297 | In production |
1.878 in
47.7 mm
|
9.12 Nmm
9.12 Nmm
|
2.75 in
69.85 mm
|
201.63 N
201.63 N
|
0.72 in
18.3 mm
|
|||||
R 26,6269 - R 32,2185 | In production |
0.122 in
3.1 mm
|
1.97 Nmm
1.97 Nmm
|
0.25 in
6.35 mm
|
6.52 N
6.52 N
|
0.181 in
4.6 mm
|
|||||
R 26,6269 - R 32,2185 | In production |
0.24 in
6.1 mm
|
0.98 Nmm
0.98 Nmm
|
0.5 in
12.7 mm
|
6.52 N
6.52 N
|
0.181 in
4.6 mm
|
|||||
R 26,6269 - R 32,2185 | In production |
0.323 in
8.2 mm
|
0.60 Nmm
0.60 Nmm
|
0.752 in
19.1 mm
|
6.52 N
6.52 N
|
0.181 in
4.6 mm
|
|||||
R 26,8854 - R 32,5313 | In production |
0.614 in
15.6 mm
|
0.34 Nmm
0.34 Nmm
|
1.38 in
35.05 mm
|
6.52 N
6.52 N
|
0.181 in
4.6 mm
|
|||||
R 23,5161 - R 28,4544 | In production |
0.138 in
3.5 mm
|
1.08 Nmm
1.08 Nmm
|
0.31 in
7.87 mm
|
4.74 N
4.74 N
|
0.24 in
6.1 mm
|
|||||
R 19,795 - R 23,952 | In production |
1.028 in
26.1 mm
|
5.34 Nmm
5.34 Nmm
|
1.5 in
38.1 mm
|
64.01 N
64.01 N
|
0.24 in
6.1 mm
|
|||||
R 23,5161 - R 28,4544 | In production |
0.319 in
8.1 mm
|
0.38 Nmm
0.38 Nmm
|
0.81 in
20.57 mm
|
4.74 N
4.74 N
|
0.24 in
6.1 mm
|
|||||
R 20,3494 - R 24,6228 | In production |
0.299 in
7.6 mm
|
1.17 Nmm
1.17 Nmm
|
0.69 in
17.53 mm
|
11.65 N
11.65 N
|
0.358 in
9.1 mm
|
|||||
R 20,547 - R 24,8619 | In production |
0.37 in
9.4 mm
|
0.81 Nmm
0.81 Nmm
|
0.94 in
23.88 mm
|
11.65 N
11.65 N
|
0.358 in
9.1 mm
|
|||||
1217094 | R 20,3494 - R 24,6228 | In production |
0.563 in
14.3 mm
|
0.49 Nmm
0.49 Nmm
|
1.5 in
38.1 mm
|
11.65 N
11.65 N
|
0.358 in
9.1 mm
|
||||
R 21,0321 - R 25,4489 | In production |
0.272 in
6.9 mm
|
5.43 Nmm
5.43 Nmm
|
0.56 in
14.22 mm
|
39.59 N
39.59 N
|
0.421 in
10.7 mm
|
|||||
R 20,8299 - R 25,2042 | In production |
0.445 in
11.3 mm
|
2.80 Nmm
2.80 Nmm
|
1 in
25.4 mm
|
39.59 N
39.59 N
|
0.421 in
10.7 mm
|
|||||
R 21,0321 - R 25,4489 | In production |
0.902 in
22.9 mm
|
1.42 Nmm
1.42 Nmm
|
2 in
50.8 mm
|
39.59 N
39.59 N
|
0.421 in
10.7 mm
|
|||||
R 21,0321 - R 25,4489 | In production |
0.378 in
9.6 mm
|
10.28 Nmm
10.28 Nmm
|
0.62 in
15.75 mm
|
63.03 N
63.03 N
|
0.421 in
10.7 mm
|
|||||
R 24,6626 - R 29,8418 | In production |
0.264 in
6.7 mm
|
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.358 in
9.1 mm
|
|||||
R 21,0321 - R 25,4489 | In production |
1.248 in
31.7 mm
|
2.49 Nmm
2.49 Nmm
|
2.25 in
57.15 mm
|
63.03 N
63.03 N
|
0.421 in
10.7 mm
|
|||||
R 24,4255 - R 29,5548 | In production |
0.48 in
12.2 mm
|
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.358 in
9.1 mm
|
|||||
R 25,1477 - R 30,4287 | In production |
0.24 in
6.1 mm
|
4.96 Nmm
4.96 Nmm
|
0.5 in
12.7 mm
|
32.98 N
32.98 N
|
0.421 in
10.7 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue