Compression Springs, sometimes called Coil Springs, are the most common style of spring and have a wide range of general uses. The springs are open-coil helical springs wound or constructed to resist compression along an axis of wind. When a load is placed on the wire compression spring, it is shorted, it then pushes against the load and tries to revert back to its original length. A Compression Spring is ideal for any application where a pushing or compressing force is required. Compression springs can either be placed over a rod or fitted inside a hole. Closed-end compression springs feature flat ends that offer a stable spring.
Our Wire Compression Spring range includes a Carbon Steel - music wire option. The music wire is not recommended for applications where temperature exceeds 121C. Also included is a Stainless Steel AISI 302 compression spring. This option is not recommended for applications where temperatures exceed +260C. The mechanical spring is slightly magnetic due to cold working during manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Loaded Length | Spring Rate | Overall Length | Load at Load Length | Outside Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 21,0321 - R 25,4489 | In production |
0.98 in
24.9 mm
|
3.22 Nmm
3.22 Nmm
|
1.75 in
44.45 mm
|
63.03 N
63.03 N
|
0.421 in
10.7 mm
|
|||||
1217120 | R 21,0923 - R 23,4639 | In production |
0.22 in
5.6 mm
|
4.90 Nmm
4.90 Nmm
|
0.5 in
12.7 mm
|
34.70 N
34.70 N
|
0.48 in
12.2 mm
|
||||
R 21,3267 - R 25,8053 | In production |
0.402 in
10.2 mm
|
2.28 Nmm
2.28 Nmm
|
1 in
25.4 mm
|
34.70 N
34.70 N
|
0.48 in
12.2 mm
|
|||||
R 21,5338 - R 26,0559 | In production |
0.835 in
21.2 mm
|
1.17 Nmm
1.17 Nmm
|
2 in
50.8 mm
|
34.70 N
34.70 N
|
0.48 in
12.2 mm
|
|||||
R 21,5338 - R 26,0559 | In production |
1.339 in
34.0 mm
|
0.82 Nmm
0.82 Nmm
|
3 in
76.2 mm
|
34.70 N
34.70 N
|
0.48 in
12.2 mm
|
|||||
R 21,9516 - R 26,5615 | In production |
0.531 in
13.5 mm
|
11.56 Nmm
11.56 Nmm
|
0.88 in
22.35 mm
|
102.31 N
102.31 N
|
0.48 in
12.2 mm
|
|||||
R 21,9516 - R 26,5615 | In production |
0.894 in
22.7 mm
|
6.65 Nmm
6.65 Nmm
|
1.5 in
38.1 mm
|
102.31 N
102.31 N
|
0.48 in
12.2 mm
|
|||||
R 21,9516 - R 26,5615 | In production |
1.457 in
37.0 mm
|
3.85 Nmm
3.85 Nmm
|
2.5 in
63.5 mm
|
102.31 N
102.31 N
|
0.48 in
12.2 mm
|
|||||
R 22,3695 - R 27,0671 | In production |
0.287 in
7.3 mm
|
3.15 Nmm
3.15 Nmm
|
0.62 in
15.75 mm
|
26.69 N
26.69 N
|
0.598 in
15.2 mm
|
|||||
R 22,3695 - R 27,0671 | In production |
0.5 in
12.7 mm
|
1.40 Nmm
1.40 Nmm
|
1.25 in
31.75 mm
|
26.69 N
26.69 N
|
0.598 in
15.2 mm
|
|||||
R 22,3695 - R 27,0671 | In production |
0.965 in
24.5 mm
|
1.02 Nmm
1.02 Nmm
|
2 in
50.8 mm
|
26.69 N
26.69 N
|
0.598 in
15.2 mm
|
|||||
R 22,3695 - R 27,0671 | In production |
1.272 in
32.3 mm
|
0.61 Nmm
0.61 Nmm
|
3 in
76.2 mm
|
26.69 N
26.69 N
|
0.598 in
15.2 mm
|
|||||
R 32,4899 - R 39,3128 | In production |
0.638 in
16.2 mm
|
23.74 Nmm
23.74 Nmm
|
0.88 in
22.35 mm
|
145.41 N
145.41 N
|
0.598 in
15.2 mm
|
|||||
R 32,4899 - R 39,3128 | In production |
1.217 in
30.9 mm
|
10.73 Nmm
10.73 Nmm
|
1.75 in
44.45 mm
|
145.41 N
145.41 N
|
0.598 in
15.2 mm
|
|||||
R 32,4899 - R 39,3128 | In production |
1.882 in
47.8 mm
|
6.58 Nmm
6.58 Nmm
|
2.75 in
69.85 mm
|
145.41 N
145.41 N
|
0.598 in
15.2 mm
|
|||||
R 32,4899 - R 39,3128 | In production |
2.543 in
64.6 mm
|
4.75 Nmm
4.75 Nmm
|
3.75 in
95.25 mm
|
145.41 N
145.41 N
|
0.598 in
15.2 mm
|
|||||
R 31,2973 - R 37,8698 | In production |
0.602 in
15.3 mm
|
12.71 Nmm
12.71 Nmm
|
1 in
25.4 mm
|
127.75 N
127.75 N
|
0.72 in
18.3 mm
|
|||||
R 31,2973 - R 37,8698 | In production |
1.134 in
28.8 mm
|
5.80 Nmm
5.80 Nmm
|
2 in
50.8 mm
|
127.75 N
127.75 N
|
0.72 in
18.3 mm
|
|||||
R 31,2973 - R 37,8698 | In production |
1.661 in
42.2 mm
|
3.75 Nmm
3.75 Nmm
|
3 in
76.2 mm
|
127.75 N
127.75 N
|
0.72 in
18.3 mm
|
|||||
R 37,5935 - R 45,4881 | In production |
0.646 in
16.4 mm
|
33.90 Nmm
33.90 Nmm
|
0.88 in
22.35 mm
|
201.63 N
201.63 N
|
0.72 in
18.3 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue