Menu Search

Compression Spring 15.2 mm 19.1 mm 29.00 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 19.05 mm | 0.75 in long, with a 15.24 mm | 0.6 in outside diameter and 29 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Item code:

1217163

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 39,3128
150 - 299 R 35,7389
300 + R 32,4899
Standard pack: 30

Order in multiple of 30

Total price:

R 1 179,38

30 x R 39,3128

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 19.1 mm
Material Carbon Steel
Spring Rate 29.00 Nmm
Approximate Solid Height 11.7 mm
Load at Load Length 145.41 N
Loaded Length 14.1 mm
Maximum Application Temperature 120 °C
Outside Diameter 15.2 mm
Wire Diameter 2.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us