For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.
Universal cable grip allows up to seven cable bundles to be secured. Grips are easily removed from the frame to accommodate larger cable bundles. Cables are pushed into the product by hand and are easily removed. Mounted using #6 or M3.5 screws.
Versatile cable management system, which secures cables tightly and can be mounted either by self-adhesive or by a screw.
Adjustable Steel Clamps with Vinyl Coating are an incredibly flexible yet secure cable mounting solution
Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fasten cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Two-piece hardware for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Harness Clamps, also know as Wire Harness Clamps or Wire Harness Clips, gather and secure cables on printed circuit boards and other electronic applications. Cables are quickly and easily inserted into the clamp and then locked in place.
The wiring harness clamp can be installed in advance to the chassis, with cables added at a later time. Once installed, cables can be removed from the wire harness clamp for wiring changes, re-routing and replacements.
The Plastic Wire Harness Clip range has different style options to choose from, include options with a ridged design or smooth options. The range also features options without a latch feature.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue