For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.
A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.
These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.
Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.
These adhesive mount locking cable clamps come with the added flexibility of being able to be either screw-mounted or adhesive-mounted, or both. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires
Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
Heavy-Duty Screw-In Cable Tie Mounts are designed for heavy-duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs
Low Profile Cable Tie Holders are ideal for low profile cable bundle applications
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle
Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure
Screw- or Rivet-Fastened Cable Tie Mounts are applied by a rivet or screw fastener and give maximum stability to a wire bundle. There are a number of different types and colors available.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.
This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
Plastic Spring Clips Fasteners, or simply Spring Clips, hold down round cable, ribbon cable and tubing.
Our screw spring clip range is offered in a choice of flame resistant materials, include UL94 HB rated Acetal or UL94 V2 rated Nylon 6/6.
Plastic spring clips are flexible enough that cables can be removed without the need to remove the spring clip. The plastic clip screw mounts with an #6 (M3/M3.5) screw or rivet. All contact edges are rounded for product protection.
Spring Steel Clips, also known as Screw Clips, are made from Stainless Steel SEA30301 and have a Plastisol Vinyl coating. The vinyl coating on these metal spring clips helps protect and insulate the product.
Spring Metal Clips hold down round cable, ribbon cable and tubing. They have a screw in design; these Screw In Clips can be mounted with a #6 (M3) screw or rivet. They are flexible enough that the cable can be removed without removing the screw clip.
Standing capacitor holders are designed to screw-mount to the chassis. Strong, one-piece constructed products. Available with or without mounting hardware. Available with a standoff feature internally to space the capacitor from the chassis. Also available without the standoff feature for pass-through applications.
Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue